IESNA:LM-63-2002
[TEST]P952598
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16011
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1754 1915.8 2091.7 2278.6 2440.4 2575.9 2678.6 2738.7 2748.5 2719
2688.4 2686.2 2704.8 2745.3 2840.3 3077.5 3666.5 4550.7 5338.6 5944.1
6409.6 6848.9 7245.7 7618.3 7868.6 7507.9 6077.4 4251.2 2939.8 1977
833.9 264.5 125.7 54.6 17.5 0 0
1754 1919.1 2104.8 2285.2 2448 2583.5 2692.8 2752.9 2761.7 2735.4
2701.5 2700.5 2714.7 2756.2 2853.5 3039.2 3546.3 4408.6 5287.3 5914.6
6398.7 6886.1 7258.8 7623.8 7893.7 7660.9 6336.4 4524.4 3080.8 2050.2
887.4 287.4 146.4 64.5 23 0 0
1754 1916.9 2097.2 2271 2426.1 2555.1 2654.6 2716.8 2723.4 2700.5
2675.3 2670.9 2686.2 2727.8 2820.7 2994.4 3406.4 4183.5 5057.8 5737.5
6240.2 6769.2 7270.8 7730.9 8119.9 8231.4 7339.6 5711.3 3853.4 2502.6
1158.4 456.8 256.8 142.1 65.6 21.9 0
1754 1903.8 2071 2237.1 2377 2496.1 2591.2 2640.3 2656.7 2646.9
2628.3 2626.1 2639.3 2658.9 2713.6 2823.9 3011.9 3444.7 4183.5 5031.5
5785.6 6486.1 7200.8 7874.1 8517.7 9020.5 9360.3 9387.7 8799.7 6981.2
3923.4 1404.3 563.9 301.6 138.8 31.7 0
1754 1881.9 2029.4 2181.3 2313.6 2426.1 2515.8 2575.9 2603.2 2609.7
2608.7 2615.2 2633.8 2651.3 2686.2 2766 2905.9 3116.8 3511.4 4178
5049 5979 6914.5 7888.3 8691.5 9450 10194.2 11025.9 11673.9 11197.4
8858.7 4879.6 1920.2 859 362.8 37.2 0
1754 1869.9 1999.9 2131.1 2251.3 2361.7 2451.3 2521.2 2559.5 2586.8
2606.5 2638.2 2686.2 2724.5 2760.6 2817.4 2938.7 3133.2 3430.5 3794.4
4331 5033.7 5833.7 6692.7 7579 8561.5 9658.7 10947.2 12722 13776.6
12603.9 9474 5152.8 1838.2 456.8 26.2 0
1754 1863.3 1991.2 2123.4 2240.4 2350.7 2445.8 2514.7 2556.2 2582.4
2609.7 2641.4 2687.3 2727.8 2770.4 2833.8 2951.8 3143.1 3442.5 3828.3
4343 5031.5 5812.9 6654.4 7558.2 8551.6 9672.9 11029.1 12719.8 13713.2
12432.4 9292.6 5127.7 1875.3 451.4 29.5 0
1754 1841.5 1946.4 2061.1 2171.5 2278.6 2374.8 2455.7 2513.6 2558.4
2605.4 2662.2 2724.5 2777 2828.3 2901.5 3019.6 3202.1 3473.1 3842.5
4312.4 4887.3 5576.9 6371.4 7269.7 8280.6 9384.4 10576.7 12041.1 13160.2
11630.2 7263.1 3295 1121.3 266.7 23 0
1754 1827.3 1905.9 1996.7 2095 2194.5 2292.8 2379.2 2457.8 2526.7
2598.8 2667.7 2733.2 2791.2 2856.7 2951.8 3088.4 3299.3 3616.3 4049
4621.7 5304.7 6097.1 6962.6 7843.5 8770.2 9722.1 10733 11738.4 12077.2
10730.8 7192.1 3093.9 927.8 373.8 103.8 0
1754 1802.1 1859 1924.5 2006.5 2096.1 2183.5 2274.2 2357.3 2441.4
2526.7 2604.3 2669.9 2739.8 2814.1 2902.6 3040.3 3261.1 3602.1 4099.3
4746.3 5492.7 6291.6 7101.4 7907.9 8717.7 9551.6 10350.5 10714.4 10020.4
7890.4 3958.3 1068.8 405.5 220.8 61.2 0
1754 1775.9 1804.3 1850.2 1911.4 1978.1 2057.9 2135.4 2219.6 2298.3
2390.1 2478.6 2566 2657.8 2752.9 2866.6 3022.8 3265.5 3630.5 4175.8
4891.6 5740.8 6560.4 7266.4 7877.3 8455.5 8925.4 9036.9 8468.6 6918.9
4316.8 1578.1 316.9 97.3 33.9 12 0
1754 1762.8 1774.8 1809.8 1860 1915.8 1982.4 2051.3 2125.6 2205.4
2290.6 2378.1 2474.2 2572.6 2681.9 2813 2984.6 3237 3591.1 4076.4
4726.6 5480.7 6172.5 6603.1 6800.9 6836.9 6690.5 6227.1 5378 4123.4
2427.2 826.2 188 53.6 15.3 6.6 0
1754 1745.3 1746.4 1765 1798.8 1840.4 1890.6 1944.2 1997.7 2048
2103.8 2155.1 2215.2 2273.1 2336.5 2413 2525.6 2702.6 2982.4 3390
3913.5 4444.7 4810.8 4862.1 4569.2 4025 3246.9 2279.7 1299.4 594.5
254.6 96.2 36.1 14.2 6.6 1.1 0
1754 1714.7 1691.7 1678.6 1667.7 1648 1614.2 1560.6 1489.6 1405.4
1309.2 1207.6 1106 1015.3 945.3 894 856.8 842.6 915.8 1085.2
1273.2 1427.3 1418.5 1169.4 819.6 546.4 378.1 263.4 176 109.3
68.9 43.7 21.9 8.7 2.2 0 0
1754 1686.3 1633.8 1568.3 1474.3 1357.3 1219.6 1065.5 901.6 741
624 562.8 549.7 555.2 573.8 590.1 603.3 604.4 590.1 560.6
527.9 495.1 460.1 421.8 371.6 309.3 241.5 173.8 130.1 95.1
61.2 36.1 14.2 5.5 2.2 0 0
1754 1661.1 1567.2 1441.5 1268.8 1079.7 881.9 707.1 606.5 572.7
555.2 539.9 527.9 515.8 509.3 504.9 499.4 487.4 461.2 422.9
384.7 346.4 309.3 266.7 224 186.9 159.6 135.5 107.1 73.2
37.2 18.6 8.7 3.3 0 0 0
1754 1636 1503.8 1302.7 1079.7 853.5 675.4 607.6 588 571.6
555.2 538.8 522.4 506 482 454.6 422.9 385.8 345.3 306
268.8 236.1 209.8 189.1 169.4 150.8 131.1 103.8 71 48.1
31.7 17.5 7.7 3.3 0 0 0
1754 1620.7 1440.4 1205.4 941 718 627.3 608.7 591.2 572.7
557.4 538.8 519.1 495.1 464.5 426.2 384.7 342.1 297.3 253.5
217.5 194.5 178.1 162.8 146.4 130.1 111.5 88.5 69.9 55.7
40.4 26.2 8.7 1.1 0 0 0
1754 1598.9 1379.2 1100.5 827.3 665.6 629.5 612 594.5 575.9
559.5 542.1 521.3 492.9 454.6 414.2 365 315.8 262.3 224
198.9 183.6 171.6 158.5 144.3 126.8 104.9 86.3 72.1 56.8
41.5 26.2 7.7 0 0 0 0
1754 1596.7 1359.5 1060.1 783.6 659 636 617.5 598.9 581.4
563.9 544.2 523.5 492.9 455.7 406.5 350.8 295.1 249.2 214.2
192.3 178.1 165 150.8 134.4 113.7 90.7 75.4 61.2 47
31.7 17.5 4.4 0 0 0 0
1754 1596.7 1345.3 1038.2 765 659 640.4 621.8 601.1 581.4
563.9 545.3 524.6 497.3 462.3 414.2 355.2 296.2 245.9 208.7
186.9 173.8 160.7 145.4 126.8 100.5 77.6 64.5 52.5 39.3
25.1 9.8 1.1 0 0 0 0
1754 1602.1 1351.9 1041.5 765 659 640.4 621.8 602.2 583.6
565 546.4 526.8 500.5 465.6 412 353 291.8 241.5 205.5
185.8 172.7 158.5 144.3 124.6 94 73.2 61.2 48.1 35
21.9 7.7 0 0 0 0 0
